IESNA:LM-63-2002
[TEST]P1343812
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15W2N902765DE010 E3A301WMH_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 4000K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]391
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
12.9 19 27.8 55.5 121.7 221 451.5 950.9 1689.1 1997.6
2295.8 2592.8 2867.8 3097.9 3286.2 3431.5 3529.2 3579.8 3576 3514.4
3389.3 3185.4 2930.2 2638.1 2242.9 1892.6 1526.7 1195 900.3 437.8
213.4 109.2 32.7 12.9 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.3 27.8 54.8 122.1 216 437.4 964.6 1709.3 1985.4
2301.5 2611.1 2855.2 3096.4 3255.4 3409.4 3505.3 3547.1 3535.3 3468.7
3331.4 3127.2 2876.9 2553.3 2258.1 1868.6 1532 1190.9 907.1 448.4
207.3 106.1 32.3 13.3 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.6 27.4 54.8 119.4 209.6 445.8 941.4 1630.5 1953.1
2226.2 2511.4 2787.9 2990.7 3172.1 3297.6 3386.2 3428.4 3410.9 3329.9
3196 2981.9 2751.8 2439.9 2137.9 1792.2 1457.1 1170.7 860 417.2
204.6 106.1 31.9 12.9 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.6 27.8 54 116 210 425.2 853.5 1554.1 1830.6
2098 2391.2 2636.5 2843.5 2992.6 3110.8 3193.8 3222.3 3196.4 3108.9
2975.8 2775.4 2543.7 2275.2 1936.3 1636.2 1337.3 1059.6 793 400.1
196.3 102.7 32.3 14.1 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.6 27.8 50.2 115.6 198.9 402 799.5 1422.9 1679.2
1940.5 2193.1 2424.7 2601.2 2753.3 2861 2920.3 2934 2893.3 2809.2
2679.9 2505 2284.4 2022.3 1726.8 1453.7 1156.2 895.7 697.6 357.9
186.4 99.3 31.2 14.1 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.6 27.4 49.1 109.9 195.1 375.8 736 1279.9 1513.4
1756.8 1985.8 2182 2332.3 2469.6 2547.2 2595.9 2601.6 2554.8 2466.5
2334.6 2167.2 1955.4 1691.4 1467.4 1196.2 983.6 782.4 604.4 321.4
166.6 92.8 32.3 13.7 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.6 26.6 48.3 108 186.4 349.2 646.6 1130.8 1330.8
1533.9 1727.9 1914.3 2037.1 2137.9 2202.6 2236.8 2228.4 2181.7 2093.4
1965.2 1795.2 1599.7 1388.6 1176.8 986.2 793.8 643.2 512.3 271.2
147.6 83.3 33.1 14.1 4.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 17.9 26.2 46.4 104.6 176.9 315.7 560.2 961.9 1144.5
1303.8 1479.5 1613 1722.2 1801.7 1841.2 1858 1841.6 1782.7 1703.6
1581.5 1450.3 1268.8 1100 917 777.4 638.6 529.4 422.2 221.4
126.7 76.4 33.5 13.7 4.6 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 17.9 26.2 43 98.1 167 287.2 486.5 800.2 948.6
1092.7 1218.6 1322.1 1410.7 1460.5 1483.3 1483.3 1460.1 1407.7 1335.8
1228.1 1105.7 978.6 847.8 709 596.4 499 415.7 343.8 188.3
110.7 68.8 30.4 13.3 4.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.9 18.3 25.5 42.2 91.7 156.7 256.7 427.1 660.3 766.8
853.5 952.8 1037.6 1095 1123.9 1133.4 1124.3 1096.2 1054.3 999.9
920.4 825.7 731.8 633.3 539.7 456.4 388.3 327.5 276.1 162.8
95.5 59.3 30 11.8 4.6 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.9 16.4 20.5 26.6 38.4 63.1 87.1 106.5 119.4 120.6
118.7 114.9 111.8 108 104.2 99.3 94.7 89.4 83.3 77.2
70.7 65.4 59.7 53.6 48.3 42.6 37.3 31.6 24.7 11
6.8 2.7 0.8 0 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
12.9 15.2 16.4 17.5 18.3 18.3 17.9 17.5 16.4 16
15.2 14.5 13.3 12.6 11.8 10.6 9.9 8.7 7.6 6.1
4.9 3.4 2.3 1.9 1.1 1.1 0.8 0.4 0.4 0
0 0 0 0 0.4 0.4 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
12.9 13.3 12.2 11 9.5 7.6 6.5 4.9 3.8 3.4
3 2.3 1.9 1.9 1.1 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.5 1.5 1.1 1.1 1.1 1.1 1.1 0
12.9 11 8.4 6.5 4.9 3.4 2.3 1.5 0.8 0.8
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.8 1.1 1.5 1.5 1.5 1.5
1.1 1.1 1.1 1.1 0.8 0.8 0.8 0.4 0
12.9 9.1 6.5 4.6 2.7 1.5 1.1 0.8 0.4 0.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.8 1.1 1.5 1.5 1.5 1.9 1.5
1.5 1.1 1.1 0.8 0.8 0.4 0.4 0 0
12.9 8.4 5.7 3.4 1.9 1.1 0.8 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.8 0.8 1.1 1.5 1.9 2.3 2.3 2.3 1.9
1.9 1.5 1.5 1.1 1.1 0.8 0.4 0 0
12.9 8 5.3 3 1.9 1.1 0.8 0.8 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0.4 0.4 0.4 0.4 0.4 0.8
0.8 0.8 1.1 1.5 1.9 1.9 2.3 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
